Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Rope Pulleys - Steel/Gray Cast-Iron - Pulley
Bill of material
60 WHSK 9
ORDERNO
Article-number
60 WHSK 9
WDAB
Wheel-Ø A x width B
60x9 mm
LC
Load capacity
130 kg
GD
Groove depth
5.0 mm
GW
Groove width
2.5 mm
HW
Hub width
8 mm
FL
Fixing lenght
8 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
9 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices